- SMC Home
- Products
- Connectors
- Flexible Tubing
- Fluororesin Tubing
- TUL Fluoropolymer Polyurethane Tubing
TUL Fluoropolymer Polyurethane Tubing
Dual layer TUL series provides strong chemical resistance of fluoropolymer inner layer with flexible property of polyurethane outer layer. TUL is available in 4 colors, black white clear blue and translucent.
TUL Series, 2 Layer Fluoropolymer Polyurethane Tubing
Dual layer TUL series provides strong chemical resistance of fluoropolymer inner layer with flexible property of polyurethane outer layer. TUL is available in 4 colors, black white clear blue and translucent.
- Outer layer: Polyurethane, Inner Layer: Fluoropolymer
- Applicable tubing OD:from 4 mm to 12 mm
- Operating temperature: Air: -20 to 80°C, Water: 0 to 70°C