- SMC Home
- Products
- Fittings Tubing Speed Controls
- Flexible Tubing
- Polyurethane Tubing
- TIUB Polyurethane Tubing
TIUB Polyurethane Tubing
SMC's series of polyurethane tubing is manufactured from Polyether resin, insuring the longest possible tube life due to its immunity to hydrolysis. Series TIUB inch size tubing is available in 8 "quick ship" colors, in standard stocked lengths of 66ft, 100ft, 500ft, 1000ft and 1640ft. There are 21 additional standard colors to suit special needs.
TIUB, Inch Size Polyurethane Tubing
SMC's series of polyurethane tubing is manufactured from Polyether resin, insuring the longest possible tube life due to its immunity to hydrolysis. Series TIUB inch size tubing is available in 8 "quick ship" colors, in standard stocked lengths of 66ft, 100ft, 500ft, 1000ft and 1640ft. There are 21 additional standard colors to suit special needs.