TU
Series TU tubing represents a new high quality standard in metric size polyurethane tubing. Series TUH, hard polyurethane tubing, is available in a standard or high pressure type and TUS is a soft polyurethane tubing.
TU, Polyurethane Tubing, Metric Size
Series TU tubing represents a new high quality standard in metric size polyurethane tubing. Series TUH, hard polyurethane tubing, is available in a standard or high pressure type and TUS is a soft polyurethane tubing.
- Available in 8 standard colors
- Available in 2 roll sizes
- Maximum operating pressure 0.8MPa at 20°C
TU-X214, Polyurethane Tubing, Metric Size, FDA
TU-X214 polyurethane tubing complies with both FDA CFR 177.2600 and EU No 10/2011 dissolution tests. It retains the excellent flexibility of polyurethane while enabling use in applications where such material compliance is required.
- Complies with FDA CFR 177.2600 and the EU No. 10/2011 dissolution tests
- Five diameters available: 4, 6, 8, 10, and 12mm
- Available in eight standard colors: black, white, red, blue, green, yellow, orange and clear
TUS, Soft Polyurethane Tubing, Metric
Series TU tubing represents a new high quality standard in metric size polyurethane tubing. Series TUH, hard polyurethane tubing, is available in a standard or high pressure type and TUS is a soft polyurethane tubing.
- Available in 8 standard colors
- Soft polyurethane tubing
- Suitable for piping in confined spaces
- Extremely flexible
- Maximum operating pressure 0.6MPa at 20°C
TUH, Hard Polyurethane Tube
Series TU tubing represents a new high quality standard in metric size polyurethane tubing. Series TUH, hard polyurethane tubing, is available in a standard or high pressure type and TUS is a soft polyurethane tubing.
- Hard polyurethane tubing
- Standard type
- Available in four different colors
- Available in 20m & 100m rolls
- Applicable for air applications
TUH, Hard Polyurethane Tube, High Pressure Type
Series TU tubing represents a new high quality standard in metric size polyurethane tubing. Series TUH, hard polyurethane tubing, is available in a standard or high pressure type and TUS is a soft polyurethane tubing.
- Hard polyurethane tubing
- High pressure type
- Available in four different colors
- Available in 20m & 100m rolls
- Applicable for air applications
TUS, Series TJ Inner Sleeve
The Series TJ Inner Sleeve reinforces soft polyurethane tubing (TUS). Insert an inner sleeve into the end of soft polyurethane tubing when using a One-Touch™ fitting. Always use an inner sleeve in a safety circuit or critical area.- Reinforces soft polyurethane tubing (TUS)
- Use with One-Touch™ fittings
- For safety circuit or critical area
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery