- SMC Home
- Products
- Pneumatic Actuators
- Actuator Accessories
- Auto Switch
- Trimmer Switch
- D-7K Sensor for Trimmer Auto Switch
D-*7K, Sensor for Trimmer Auto Switch
Trimmer auto switches can detect various size work pieces by the difference of more than 0.5mm. The sensor enclosure is rated IP67 and the amplifier is IP40. Trimmer switches are available in direct or rail mounting styles. The sensor and amplifier can be connected without restriction through the use of an e-con connector.
- Sensor unit for trimmer switch
- Rail or groove mounting
- IP67 enclosure
- Operation display: red light turns ON at sensitive position; green lights ON at optimum detecting position
- Electrical entry: grommet