VP Manifold
SMC's VP300/500/700 series solenoid valve, offers high flow capacity and reduced power consumption (1.55W standard, 0.55W with power saving circuit). The VP series may be used as either a selector valve, or a divider valve. It is available in a normally closed or a normally open style. The series is vacuum applicable up to –101.2kPa.
VV3P*-41/42 Manifold for VP300/500/700 Series Valve
SMC's VP300/500/700 series solenoid valve, offers high flow capacity and reduced power consumption (1.55W standard, 0.55W with power saving circuit). The VP series may be used as either a selector valve, or a divider valve. It is available in a normally closed or a normally open style. The series is vacuum applicable up to –101.2kPa.Product & CAD Models
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
- 2-Way Valves Product Selector
- JSX 2 Port Direct Operated Solenoid Valve