- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 3 Port
- VQZ
- 200 300 Series
200 & 300 Series
Series VQZ base mount solenoid valves combine convenience with durability and performance in a more traditional mounting style. Series VQZ Body Ported Solenoid Valves combine flexibility with high performance and long life in an inline body style.
Body Ported
Series VQZ base mount solenoid valves combine convenience with durability and performance in a more traditional mounting style. Series VQZ Body Ported Solenoid Valves combine flexibility with high performance and long life in an inline body style.
- Body ported 3 way valve
- Compact design with large flow capacity
- Rubber or metal seal
- 15mm (VQZ200) or 18mm (VQZ300) body width
Base Mounted
Series VQZ base mount solenoid valves combine convenience with durability and performance in a more traditional mounting style. Series VQZ Body Ported Solenoid Valves combine flexibility with high performance and long life in an inline body style.
- Base mounted 3 way valve
- Compact design with large flow capacity
- Metal or rubber seal
- 15mm (VQZ200) or 18mm (VQZ300) body width
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery