- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- JSY
- JSY3000-S Panel Mount Valve
JSY3000-S Panel Mount Valve
JSY3000-S is a bottom ported valve manifold for panel mount. JSY3000-S provides watertight seal with the panel with its EPDM gasket and protection against corrosion with standard stainless steel plate. JSY3000-S is available with serial communicaiton such as EtherNet/IP™, IO-Link, PROFINET, and EtherCAT, along wit D-SUB and terminal block connection.

JSY3000 Valve
JSY3000-S is a bottom ported valve manifold for panel mount. JSY3000-S provides watertight seal with the panel with it EPDM gasket and protection against corrosion with standard stainless steel plate. JSY3000-S is available with serial communication such as EtherNet/IP™, IO-Link, PROFINET and EtherCAT, along with D-SUB and terminal block connection.
- Valve for JSY3000-S Panel Mount Manifold
- Available with power saving circuit when used as continuous duty type

JSY3000-S Manifold with D-sub Connector, Flat Ribbon, Terminal Block, Lead Wire
Plug-in JSY manifold with D-sub, flat ribbon, terminal block and lead wire. Up to 24 solenoids can be connected per manifold.
- Bottom ported
- Can be configured with double wiring (max 16 stations) or single wiring (max 24 stations)
- NEMA 4X rated Download Declaration of Conformity

JSY3000-S Manifold, EX600 Kit
JSY3000-S manifold with EX600 Communication Module Kit. EX600 system allows modular construction with up to 9 Input/Output units per manifold.
- Available protocol: EtherNet/IP™, PROFINET, EtherCAT, SMC Wireless, CC-Link, Profibus DP, DeviceNet™, POWERLINK (Made to Order), Modbus/TCP (Made to Order)
- Protection rating: IP67
- NEMA 4X rated Download Declaration of Conformity

JSY3000-S Manifold, EX260 Kit
JSY3000-S with EX260 Communication Module Kit. EX260 series is a compact, output only module to connect with ethernet and fieldbus network.
- Available protocol: EtherNet/IP™, IO-Link, PROFINET, EtherCAT, SMC Wireless, CC-Link, Profibus DP, DeviceNet™, POWERLINK, Modbus/TCP (Made to Order)
- Protection rating: IP67
- NEMA 4X rated Download Declaration of Conformity
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery