- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy
- S0700
- Manifolds
- Plug-in Stacking Base
Plug-in Stacking Base
Plug-in stacking base mounting for S0700 series. Available connections: EX600, EX500, EX260, EX250 serial transmission system, D-sub, Flat Ribbon, Terminal Block, Lead Wire, and Circular Connector.
SS0750 Plug-in Stacking Manifold, Decentralized Serial EX500, S Kit
S0700 Plug-in manifold with EX500 gateway type serial system. EX500 system allows connection of up to 8 manifolds along with input units. Available protocol include EtherNet/IP™, PROFINET®, and DeviceNet™.
- Up to 8 manifolds can be connected to one EX500 gateway
- Available protocol include EtherNet/IP™, PROFINET®, and DeviceNet™.
SS0750 Plug-in Manifold Stacking Base S Kit for EX260 Integrated Type (for Output)
SS0750 Plug-in manifold with EX260 serial transmission system. EX260 series is a compact and cost efficient interface to connect valve manifolds to ethernet and fieldbus network. Available protocol include EtherNet/IP™, EtherCAT®, PROFINET®, DeviceNet™, PROFIBUS-DP®, and CC-Link.
- EX260 system connects valve manifold to ethernet and fieldbus network
- Available protocol: EtherNet/IP™, EtherCAT®, PROFINET®, DeviceNet™, PROFIBUS-DP®, CC-Link,
- Up to 16 stations available as standard
SS0750 Manifold for Series EX600 Integrated (I/O) Serial Transmission System (Fieldbus)
SS0750 Plug-in manifold with EX600 serial transmission system. EX600 system allows modular construction with up to 9 digital and analog input/output units. Available protocol include EtherNet/IP™, EtherCAT®, PROFINET®, DeviceNet™, PROFIBUS-DP®, and CC-Link.
- EX600 system allows modular construction with analog and digital input/output
- Available protocol: EtherNet/IP™, EtherCAT®, PROFINET®, DeviceNet™, PROFIBUS-DP®, CC-Link,
- Up to 16 stations available as standard
SS0750 Plug-in Stacking Manifold for Input & Output EX250, S Kit
SS0750 Plug-in manifold with EX250 serial transmission unit. EX250 allows connection up to 32 solenoids along with 32 inputs per node. Available protocol include EtherNet/IP™, DeviceNet™, CANopen, and AS-I.
- For input and output EX250
- Available w/o serial unit, w/DeviceNet™, CC-Link, CANopen, EtherNet/IP™, or AS-I 31 SLAVE IN/OUT types
- 1 - 12 stations available as standard
SS0750 Plug-in Stacking Manifold, D-sub Connector, F Kit
SS0750 Plug-in manifold with 25 pin D-sub connector.
- 25 pin D-sub connector
- Cable length: 1.5m, 3m, 5m
- Up to 12 stations available as standard
SS0750 Plug-in Stacking Manifold, Flat Ribbon Cable, P Kit
SS0750 Plug-in manifold with flat ribbon cable connector.
- 26 and 20 pin flat ribbon cable, MIL standard
- Cable length: 1.5m, 3m, 5m
- Up to 12 stations available as standard
SS0750 Plug-in Stacking Manifold, Flat Ribbon Cable, 20 Pins, J Kit
SS0750 Plug-in manifold with flat ribbon compatible with PC wiring.
- 20 pins flat ribbon cable connector, MIL standard
- PC wiring system compatible
- Up to 8 stations available as standard
SS0750 Plug-in Stacking Manifold, Terminal Block, T Kit
SS0750 Plug-in manifold with terminal block.
- Terminal block has terminal box inside a junction box
- Up to 10 stations available as standard
- G 3/4 electrical entry port permits connection to conduit fittings
SS0750 Plug-in Stacking Manifold, Lead Wire, L Kit
SS0750 Plug-in manifold with lead wire.
- Plug-in, lead wire direct entry type
- Cable length: 0.6m, 1.5m, 3.0
- Up to 12 stations available as standard
SS0750 Plug-in Stacking Manifold, Circular Connector, M Kit
SS0750 Plug-in manifold with 26 pin circular connector.
- 26 pin circular connector
- Cable length: w/o cable, 1.5m, 3.0m, 5.0m
- Up to 12 stations available as standard
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery