- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy
- SV
- 1000 Series
- Tie Rod Base Manifolds
Tie Rod Base Manifolds
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
SS5V1-*10S6, 1000 Series, Tie Rod Base Manifold, Fieldbus System for Input/Output (for EX600)
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Plug-in connector connecting base
- Side ported
- Available with external pilot
- One-touch fittings
- Applicable Fieldbus protocols: DeviceNet™, PROFIBUS DP, CC-Link, EtheNet/IP™, EtherCAT
SS5V1-W10S*, 1000 Series, Tie Rod Base Manifold, Decentralized Serial Wiring (for EX500)
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Tie rod base, EX500 type manifold base for SV1000 valves
- Decentralized serial wiring
- IP67 protection
- Maximum 16 stations available as standard
- Optional DIN rail mount
- 6 port sizes available
10-SS5V*-W*S*D, EX500 Decentralized Serial Wiring Manifold, Clean Series
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Tie rod base, EX500 type manifold base for SV1000 valves
- Decentralized serial wiring
- IP67 protection
- Maximum 16 stations available as standard
- Optional DIN rail mount
- Clean room series
SS5V1-W10S1, 1000 Series, Tie Rod Base Manifold, Serial Wiring w/Input, Output Unit (for EX250)
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Tie rod base EX250 type manifold for SV1000 valves
- Serial wiring with input/output unit
- IP67 protection
- Number of inputs/outputs: 32 each
- Maximum 20 stations available as standard
- Optional DIN rail mount
- 6 port sizes available
10-SS5V*-W*S1*D, EX250 Serial Wiring w/Input/Output Unit Manifold, Clean Series
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Tie rod base EX250 type manifold for SV*valves
- Serial wiring with input/output unit
- IP67 protection
- Number of inputs/outputs: 32 each
- Maximum 20 stations available as standard
- Optional DIN rail mount
- Clean room series
SS5V1-W10S4, 1000 Series, Tie Rod Base Manifold (for EX126)
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Tie rod base manifold (for EX126)
- Applicable valves: SV1000, SV2000, SV3000
- 16 point output (NPN)
- Conforms to CE marking
- IP67 enclosure
SS5V1-10S3, 1000 Series, Tie Rod Base Manifold, Dedicated Output Serial Wiring (for EX120)
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Tie rod base EX120 series for SV1000 valve
- Dedicated output serial wiring
- Number of outputs: 16
- Maximum 16 stations available as standard
- 6 port sizes available
- Optional DIN rail mount
10-SS5V*-*S3*D, EX120 Dedicated Output Serial Wiring Manifold, Clean Series
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Tie rod base EX120 series for SV* valves
- Dedicated output serial wiring
- Number of outputs: 16
- Maxiumum 16 stations available as standard
- Optional DIN rail mount
- Clean room series
SS5V1-W10S1, 1000 Series, Tie Rod Base Manifold, Integrated Type for Output (for EX260)
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Tie rod base EX260 type manifold for SV1000 valves
- Serial wiring, integrated-type for output
- Maximum 16 stations available as standard
- Optional DIN rail mount
- 6 port sizes available
SS5V1-W10C, 1000 Series, Tie Rod Base Manifold, Circular Connector
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. Maximum of 24 solenoids can be connected to SS5V1-W10CD-* manifold.
- Tie rod base circular connector type manifold for SV1000 valve
- IP67 protection
- Number of connectors: 26 pins
- Maximum 20 stations available as standard
- 6 ports available
- Optional DIN rail mount
10-SS5V*-W*CD, Circular Connector Manifold Base, Clean Series
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Tie rod base circular connector type manifold for SV* valves
- IP67 protection
- Number of connectors: 26 pins
- Maximum 20 stations available as standard
- Optional DIN rail mount
- Clean room series
SS5V1-10F/P*, 1000 Series, Tie Rod Base Manifold, D-sub Connector & Flat Ribbon Cable Type
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Tie rod base manifold for SV1000 valve
- D-sub connector or flat ribbon cable
- Maximum number of solenoids: 24
- Number of connectors: 26, 25, 20, 10 pins
- Maximum 20 stations available as standard
- 6 port sizes available
- Optional DIN rail mount
10-SS5V*-*FD, D-Sub Connector Manifold Base, Clean Series
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Tie rod base manifold for SV* valves
- D-sub connector or flat ribbon cable
- Maximum number of solenoids: 24
- Maximum 20 stations available as standard
- Optional DIN rail mount
- Clean room series
10-SS5V*-*D, Flat Ribbon Cable Connector Manifold Base, Clean Series
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Tie rod base manifold for SV* valves
- Flat ribbon cable connector
- Number of connectors: 26, 20, 10
- Maximum 20 stations as standard
- Optional DIN rail mount
- Clean room series
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery