- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- SY
- 3000 Series
- Plug-in Metal Base Types 50 51 52
Plug-in Metal Base, Types 50, 51, 52
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
![Manifold for D-sub Connector, Flat Ribbon Cable, PC Wiring System (IP40), Bottom/Side Ported, SS5Y3-50/51](https://content2.smcetech.com/image/medium/Metal_D-sub_Side_Bottom-Por.jpg)
Manifold for D-sub Connector, Flat Ribbon Cable, PC Wiring System (IP40), Bottom/Side Ported, SS5Y3-50/51
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in metal base (IP40)
- Side or bottom ported
- Side ported available with external pilot
- Connector types: D-sub, flat ribbon cable (26, 20 or 10 pins), PC wiring
- Available with one-touch fittings
![Manifold for D-sub Connector, Flat Ribbon Cable (IP40), Top Ported, SS5Y3-52](https://content2.smcetech.com/image/medium/Metal_D-sub_Top_Ported.jpg)
Manifold for D-sub Connector, Flat Ribbon Cable (IP40), Top Ported, SS5Y3-52
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in metal base (IP40)
- Top ported
- Optional external pilot
- Connector types: D-sub, flat ribbon cable (26, 20 or 10 pins), PC wiring
- Thread: Rc, G, NPT, NPTF
![SS5Y3-50/51, 3000 Series Manifold for Series EX510 Gateway Serial Transmission System (IP20)](https://content2.smcetech.com/image/medium/EX510_Side_Bottom.jpg)
SS5Y3-50/51, 3000 Series Manifold for Series EX510 Gateway Serial Transmission System (IP20)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in metal base (IP20)
- Manifold for EX510 Gateway-type serial transmission system
- Side or bottom ported
- Side ported available with external pilot
- Available with one-touch fittings
![SS5Y3-52, 3000 Series Manifold for Series EX510 Gateway Serial Transmission System (IP20)](https://content2.smcetech.com/image/medium/EX510_Side_Bottom.jpg)
SS5Y3-52, 3000 Series Manifold for Series EX510 Gateway Serial Transmission System (IP20)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in metal base (IP20)
- Manifold for EX510 Gateway-type serial transmission system
- Top ported
- Optional external pilot
- Threads: Rc, G, NPT, NPTF
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery