- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- SY
- 5000 Series
- Valve All Types
Valve (All Types)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
![SY5000, 5 Port Solenoid Valve, All Types](https://content2.smcetech.com/image/medium/SY5Valve.jpg)
SY5000, 5 Port Solenoid Valve, All Types
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Flow rate up to 1.0 Cv
- Possible to drive cylinders up to ø63 at 300 mm/s
- Low power consumption (0.35 w standard)
- Improved safety with slide locking manual override
- Quick response time - 10 ms
![SY5A*R, Vacuum Release Valve w/Restrictor](https://content2.smcetech.com/image/medium/SY3A.jpg)
SY5A*R, Vacuum Release Valve w/Restrictor
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- 3-port 3 position valve to control vacuum suction and release
- Release air flow can be adjusted through resistor
- Can be mounted on the same manifold as the standard valve
- External pilot
- Vacuum pressure port: -100 kPa to 0.7 Mpa
- Release pressure port: 0 to 0.6 MPa
![SY5000, with Residual Pressure Release Valve](https://content2.smcetech.com/image/medium/Pressure Rel Valve.jpg)
SY5000, with Residual Pressure Release Valve
SY with residual pressure release valve is used for releasing residual pressure of the 3-position closed center valve. The pressure can be visualized using the red indicator.
- Pressure of 4(A) and 2(B) ports is also exhausted when the pressure of the 1(P) port is exhausted
- Flow rate is equivalent to that of the normal closed center valve
- IP67
![SY5000, Plug-in Sub-plate](https://content2.smcetech.com/image/medium/SUB-PLATE.jpg)
SY5000, Plug-in Sub-plate
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- 5 port solenoid valve, base mount, subplate, single unit, plug-in
- Outstanding response time starting at 10ms
- Long life (200 million cycles)
- Choice of metal or rubber seals
- Low wattage type available (0.35W)
![SY5000, Configurations for ISO13849-2 Safe Circuits](https://content2.smcetech.com/image/medium/SY5100.jpg)
SY5000, Configurations for ISO13849-2 Safe Circuits
The New SY series has several configurations that can be used to create safe functionality that meets ISO13849-2 requirements. This includes monostable valves with spring return spools, bi-stable valves with detent mechanism, and units for controlling pilot air to portions of the manifold to create machine zones within a common manifold
- Reliably returns to safe state in case of power loss
- Validated per ISO13849-2 to basic and well-tried safety principles
- Internal and external pilot models available
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery