7000 Series
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
Valves (All Types)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Fluid: air
- Operating pressure range: (internal pilot) 0.1 - 0.7MPa
(external pilot) -100kPa to 0.7MPa
(external pilot, pilot pressure range) 0.25 - 0.7MPa - Coil rated voltage: 12, 24VDC;
Response time (0.5MPa) w/o indicator light &
surge voltage suppressor: 16ms or less - Ambient & fluid temperature: -10 to 50°C
Plug-in Connector Connecting Base, Types 10, 11, 12
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Side and bottom ported
- Available with external pilot
- Connector types: D-sub, Flat ribbon cable (26, 20 or 10 pins), PC wiring
- One-touch fittings
Plug-in Metal Base, Types 50, 51, 52
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Side, bottom or top ported
- Connections include: D-sub, flat ribbon cable, PC wiring, and EX510 serial transmission
- Common SUP/EXH port type
- Stations: Up to 12 maximum as standard, depending on manifold type
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery