- SMC Home
- Products
- Directional Control Valves
- Direction Control Valve Clean Room Products
- 10-SQ
- 10-SQ1000
- Plug-in
Plug-in
Series 10-SQ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags.
10-SQ1*31, 5 Port Solenoid Valve, Plug-in Unit, Clean Series
Series 10-SQ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags.
- Fluid: air, inert gas
- Maximum Operating Pressure: 0.7MPa
- Ambient and Fluid Temperature: -10 to 50° C
- Coil Rated Voltage: 12, 24 VDC
10-SS5Q13, 1000 Series Manifold, Plug-in Type, Clean Series
Series 10-SQ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags.
- SQ1000, plug-in type valve
- Low profile and compact
- Easy maintenance