- SMC Home
- Products
- Directional Control Valves
- Direction Control Valve Clean Room Products
- 10-SYJ
- 10-7000 Series
10-7000 Series
Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.
10-SYJ7000 Valve, 5 Port, For Manifold Types 20, 21, 40, 41, 42 Clean Series
Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.
- Fluid: air
- Operating pressure range: 0.1 - 0.7MPa
- Cv factor: body ported range 0.48 - 0.6;
base mounted 0.7 - Coil rated voltage: 3, 5, 6, 12, 24VDC;
100, 110, 200, 220VAC - Ambient & fluid temp: max. 50° C
10-SYJ7*23 Valve, 5 Port for Manifold Type 21P, Clean Series
Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.
- Fluid: air
- Operating pressure range: 0.1 - 0.7MPa
- Cv factor: body ported range 0.48 - 0.6;
base mounted 0.7 - Coil rated voltage: 3, 5, 6, 12, 24VDC;
100, 110, 200, 220VAC - Ambient & fluid temp: max. 50° C
10-SS5YJ7-20, Manifold (5 Port/Body Ported), Clean Series
Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.
- Single base / B mount
- Supply and exhaust ports common
- Valves individually wired
- Maximum 20 stations available as standard (types 21, 40, 41, 42);
maximum 15 stations available as standard (type 20)
10-SS5YJ7-21, Manifold (5 Port/Body Ported), Clean Series
Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.
- Single base / B mount
- Supply and exhaust ports common
- Valves individually wired
- Maximum 20 stations available as standard (types 21, 40, 41, 42);
maximum 15 stations available as standard (type 20)
10-SS5YJ7-40, Manifold (5 Port/Base Mounted), Clean Series
Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.
- Single base / B mount
- Supply and exhaust ports common
- Valves individually wired
- Maximum 20 stations available as standard (types 21, 40, 41, 42);
maximum 15 stations available as standard (type 20)
10-SS5YJ7-41, Manifold (5 Port/Base Mounted), Clean Series
Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.
- Single base / B mount
- Supply and exhaust ports common
- Valves individually wired
- Maximum 20 stations available as standard (types 21, 40, 41, 42);
maximum 15 stations available as standard (type 20)
10-SS5YJ7-42, Manifold (5 Port/Base Mount), Clean Series
Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.
- Single base / B mount
- Supply and exhaust ports common
- Valves individually wired
- Maximum 20 stations available as standard (types 21, 40, 41, 42);
maximum 15 stations available as standard (type 20)
10-SS5YJ7-21P, Manifold, Flat Ribbon Cable, (5 Port/Body Ported), Clean Series
Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.
- Single base / B mount
- Supply and exhaust ports common
- Valves individually wired
- 3 to 12 stations
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery