- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - Direct Operated
- VK
- 300 Series
- Body Ported Manifolds
Body Ported Manifolds
The VK series is available as 3 and 5 port solenoid, direct poppet, rubber seal valve. It meets copper free specifications as all parts in contact with fluids are made of non-copper materials. A compact valve (width 18 x length 68mm), the VK series is available in a body ported or base mounted style.

VV3K3, Body Ported Manifold, Type 20/21
The VK series is available as 3 and 5 port solenoid, direct poppet, rubber seal valve. It meets copper free specifications as all parts in contact with fluids are made of non-copper materials. A compact valve (width 18 x length 68mm), the VK series is available in a body ported or base mounted style.
- Body ported manifolds for VK300
- Maximum stations: 20
- Threads: Rc , G , NPT, NPTF
- Piping method type 20: Common SUP/Common EXH
- Piping method type 21: Common SUP/Individual EXH
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery