- SMC Home
- Products
- Directional Control Valves
- Mechanical Hand Operated Valves
- VFM Mechanical Valve
VFM Mechanical Valve
Series VFM is a 5 port, compact, mechanical valve available in a rubber (VFM300) or metal (VFM200) seal style. This series has a large flow capacity (Cv 1.0) and a high cycle rate. The VFM offers an internal or external pilot body option and a variety of actuator choices.
VFM 200 Series
Series VFM is a 5 port, compact, mechanical valve available in a rubber (VFM300) or metal (VFM200) seal style. This series has a large flow capacity (Cv 1.0) and a high cycle rate. The VFM offers an internal or external pilot body option and a variety of actuator choices.
VFM 300 Series
Series VFM is a 5 port, compact, mechanical valve available in a rubber (VFM300) or metal (VFM200) seal style. This series has a large flow capacity (Cv 1.0) and a high cycle rate. The VFM offers an internal or external pilot body option and a variety of actuator choices.
XT34-60/67, Foot Pedal Type
5 port foot pedal type mechanical valve with and without lock options. The XT34-60 with lock weighs 0.8kg while the XT34-67 without lock weighs 0.5kg. The XT34 has an ambient and fluid temperature -5 to 60°C.