1000 Series
The VM series is a mechanical, poppet valve. Their compact size requires little mounting space. The VM series offers a wide variety of actuator styles and flow capacity up to 1.0 Cv.
VM1000, Micro Mechanical Valve
The VM series is a mechanical, poppet valve. Their compact size requires little mounting space. The VM series offers a wide variety of actuator styles and flow capacity up to 1.0 Cv.
- Fluid: air
- Operating pressure: 5 to 0.8MPa
- Effective area (Cv): 1mm 2 (0.055)
- Style of valve: N.C. poppet
- Number of ports: 2 or 3
- Piping: side or bottom