400 Series
The VM series is a mechanical, poppet valve. Their compact size requires little mounting space. The VM series offers a wide variety of actuator styles and flow capacity up to 1.0 Cv.
VM400, 400 Series, 3 Port Mechanical Valve
The VM series is a mechanical, poppet valve. Their compact size requires little mounting space. The VM series offers a wide variety of actuator styles and flow capacity up to 1.0 Cv.
- Fluid: air
- Operating pressure: -100kPa to 1.0MPa
- Effective area (Cv): 7mm 2 (0.38)
- Ambient and fluid temperature: -5° to 60°C (no freezing)
- Port size (nominal size): Rc(PT) 1/8 (6A)
VM, Actuator Parts
The VM series is a mechanical, poppet valve. Their compact size requires little mounting space. The VM series offers a wide variety of actuator styles and flow capacity up to 1.0 Cv.
- Actuator replacements for VM100, VM200,
VM400 and VM800 - Roller levers, plungers, toggle levers, rod levers,
push buttons and twist selectors