400 Series
The VZM series is a 5 port mechanical valve. It is compact in design with a large flow capacity (VZM400 Cv 0.55, VZM500 Cv 0.6). The VZM is available in a metal or rubber spool style, with a variety of actuator choices and optional external pilot.

VZM400, 5 Port Mechanical Valve, Metal Seal
The VZM series is a 5 port mechanical valve. It is compact in design with a large flow capacity (VZM400 Cv 0.55, VZM500 Cv 0.6). The VZM is available in a metal or rubber spool style, with a variety of actuator choices and optional external pilot.
- Fluid: air, inert gas
- Operating pressure: 0.15 to 1.0MPa
- Ambient and fluid temp: -5° to 60°C (no freezing)
- Effective area (Cv): 0.55
- Port size: main valve Rc(PT) 1/8, pilot valve (EXH) M5x0.8

VFM/VZM, Actuator Parts
The VZM series is a 5 port mechanical valve. It is compact in design with a large flow capacity (VZM400 Cv 0.55, VZM500 Cv 0.6). The VZM is available in a metal or rubber spool style, with a variety of actuator choices and optional external pilot.
- Actuator replacements are available for all styles
- Mechanical operation actuators available in 5 styles
- Manual operation actuators available in 6 styles
- Push button and twist selector actuators offered in 4 colors
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery