- SMC Home
- Products
- Directional Control Valves
- Safety Pressure Relief Valves
- VP-VG Residual Pressure Release ISO Valve
VP/VG Residual Pressure Release ISO Valve
Special versions of the VP and VG series valves that conform to ISO13849-1 safety standard, categories 1 to 4. They are available as dual residual pressure release safety valves with detection of main valve position.
VP*46 Residual Pressure Release Valve, ISO13849-1
The VP546/746 residual pressure release valve conforms to the principles of ISO13849-1 safety standard. Available in single or dual configurations, these can be used in safety circuits up to category 4. The integral limit switches provide confirmation of spool position. The optional soft-start feature controls the pressurization of the system when the valve is opened to minimize system shock.
VG342-X87, Residual Pressure Release Valve, ISO13849-1
Special version of the VG series valve that conforms to ISO13849-1 safety standard, categories 1 to 4. These are dual residual pressure release safety valve with detection of main valve position.
VP*4*-X536, Residual Pressure Release Valve, ISO13849-1
Special version of the VP series valve that conforms to ISO13849-1 safety standard, categories 1 and 2. This is a single residual pressure release valve with detection of main valve position.
VP*4*-X538, Residual Pressure Release Valve, ISO13849-1
Special version of the VP series valve that conforms to ISO13849-1 safety standard, categories 3 and 4. These are a dual residual pressure release valve with detection of main valve position.
VP*4*-X555, Residual Pressure Release Valve, ISO13849-1
Special version of the VP series valve that conforms to ISO13849-1 safety standard, categories 3 and 4. These are a dual residual pressure release valve with detection of main valve position.