- SMC Home
- Products
- Fluid Process
- Valves Dust Collector
- Dust Collector Pulse Valve Immersion Type Series JSXFAH
Dust Collector, Pulse Valve, Immersion Type, Series JSXFAH
Dust collector reverse pulse jet valves, immersion type, are the filter cleaning components for baghouses (dust collection systems) for preventing dust explosions by removing particulates from the air. The JSXFAH dust collector valve is engineered with a robust elastomer diaphragm that requires no spring to shift, enhancing its service life to 10 million plus cycles while producing faster response times and energy savings.
The JSXFAH diaphragm valve will open and close rapidly to create a short, intense blast of air with sonic shock wave to dislodge accumulated dust from bag filters and cartridge filters without disrupting regular operations.
The JSXFA can be actuated by either solenoid or air operated pilot valves, available with enclosures.
- Service Life: 10 million plus cycles
- Maximum: 35% reduced air consumption
- Maximum: 15% increased peak pressure
- Immersion type for 6" size header tank
- Port size: 1", Orifice size: 40mm
- Standard and 55 ATEX Category 2
For Industries
- Abrasive Blasting (Parts Cleaning)
- Asphalt, Concrete and Aggregates
- Fertilizer
- Forestry and Lumber
- Grain and Agriculture
- Metal Fabrication (Cutting, Grinding, Machining)
- Mining
- Paper and Pulp Processing
- Pharmaceutical Processing
- Powder and Bulk Solids Handling
- Power Generation (Gas Turbines)
- Rubber Processing
- Steel and Smelting
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories