- SMC Home
- Products
- Electric Actuators
- Controllers Drivers
- 24VDC Controllers Single Axis
- PLC Parallel I-O - Programmable
- JXC5H-6H High Performance - Parallel I-O Absolute Encoder
JXC5H/6H High Performance - Parallel I/O, Absolute Encoder
The JXC5H/6H controllers pair with high performance 24VDC step motors. These motors achieve higher acceleration, work load, and maximum speed than standard electric actuators. The included absolute encoder retains positional awareness during power-off using sensors, while eliminating battery replacement and recycling waste. 64 lines of motion control step data and other parameter settings can be programmed with laptop / PC software, or a teaching pendant. During operation, the machine's PLC can call any line of step data via parallel I/O to perform a move.
JXC5H/6H, High Performance - Parallel I/O, Absolute Encoder, LEFS*G
The JXC5H/6H controllers pair with high performance 24VDC step motors. These motors achieve higher acceleration, work load, and maximum speed than standard electric actuators. The included absolute encoder retains positional awareness during power-off using sensors, while eliminating battery replacement and recycling waste. 64 lines of motion control step data and other parameter settings can be programmed with laptop / PC software, or a teaching pendant. During operation, the machine's PLC can call any line of step data via parallel I/O to perform a move.
- Body sizes: 16, 25, 32, 40
- Stroke range: 50 to 1200mmin 50mm increments
- Maximum work load: 75 kg (horizontal); 25 kg (vertical)
- Maximum speed: 1500 mm/s (H lead, size 25)
- Maximum acceleration: 10, 000 mm/s² (horizonal); 5,000mm/s² (vertical)
- Positioning repeatability: ±0.02mm (±0.015mm high precision type)
- Motor type: 24 VDC step motor with battery-less absolute encoder
JXC5H/6H, High Performance - Parallel I/O, Absolute Encoder, LESYH*G
The JXC5H/6H controllers pair with high performance 24VDC step motors. These motors achieve higher acceleration, work load, and maximum speed than standard electric actuators. The included absolute encoder retains positional awareness during power-off using sensors, while eliminating battery replacement and recycling waste. 64 lines of motion control step data and other parameter settings can be programmed with laptop / PC software, or a teaching pendant. During operation, the machine's PLC can call any line of step data via parallel I/O to perform a move.
- Separate motor and controller power supplies
- EtherNet/IP™, PROFINET, and EtherCAT® protocols available
- Compatible with battery-less absolute encoder (4096 pulses/rotation)
- POWER, ALARM AND fieldbus LED's
- Screw or DIN rail mounting
- Free configuration software required (downloadable)
JXC5H/6H, High Performance - Parallel I/O, Absolute Encoder, LEG
The JXC5H/6H controllers pair with high performance 24VDC step motors. These motors achieve higher acceleration, work load, and maximum speed than standard electric actuators. The included absolute encoder retains positional awareness during power-off using sensors, while eliminating battery replacement and recycling waste. 64 lines of motion control step data and other parameter settings can be programmed with laptop / PC software, or a teaching pendant. During operation, the machine's PLC can call any line of step data via parallel I/O to perform a move.
- Separate motor and controller power supplies
- EtherNet/IP™, PROFINET, and EtherCAT® protocols available
- Compatible with battery-less absolute encoder (4096 pulses/rotation)
- POWER, ALARM AND fieldbus LED's
- Screw or DIN rail mounting
- Free configuration software required (downloadable)
JXC5H/6H, High Performance - Parallel I/O, Absolute Encoder, LEKFS*G
The JXC5H/6H controllers pair with high performance 24VDC step motors. These motors achieve higher acceleration, work load, and maximum speed than standard electric actuators. The included absolute encoder retains positional awareness during power-off using sensors, while eliminating battery replacement and recycling waste. 64 lines of motion control step data and other parameter settings can be programmed with laptop / PC software, or a teaching pendant. During operation, the machine's PLC can call any line of step data via parallel I/O to perform a move.
- Separate motor and controller power supplies
- EtherNet/IP™, PROFINET, and EtherCAT® protocols available
- Compatible with battery-less absolute encoder (4096 pulses/rotation)
- POWER, ALARM AND fieldbus LED's
- Screw or DIN rail mounting
- Free configuration software required (downloadable)
JXC5H/6H, High Performance - Parallel I/O, Absolute Encoder, LEY*G
The JXC5H/6H controllers pair with high performance 24VDC step motors. These motors achieve higher acceleration, work load, and maximum speed than standard electric actuators. The included absolute encoder retains positional awareness during power-off using sensors, while eliminating battery replacement and recycling waste. 64 lines of motion control step data and other parameter settings can be programmed with laptop / PC software, or a teaching pendant. During operation, the machine's PLC can call any line of step data via parallel I/O to perform a move.
- Separate motor and controller power supplies
- EtherNet/IP™, PROFINET, and EtherCAT® protocols available
- Compatible with battery-less absolute encoder (4096 pulses/rotation)
- POWER, ALARM AND fieldbus LED's
- Screw or DIN rail mounting
- Free configuration software required (downloadable)
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery