- SMC Home
- Products
- Electric Actuators
- Rod Guided Rod
- Guided Rod
Guided Rod
The LEYG guided rod electric actuator pairs an LEY actuator with a bolt-on bearing block with double guide rods. The guide rods counter rotational forces instead of the drive and motor, and also resist shock and sustained lateral loads. Guide blocks can be fitted with either slide or ball bushing bearings.
LEYG, Electric Actuator, Guide Rod Type
The LEYG guided rod electric actuator pairs an LEY actuator with a bolt-on bearing block with double guide rods. The guide rods counter rotational forces instead of the drive and motor, and also resist shock and sustained lateral loads. Guide blocks can be fitted with either slide or ball bushing bearings.- Same features and performance as standard LEY, plus:
- Maximum stroke: 300 mm
- Bearing types: sliding bushings or ball bushing bearings
- Maximum allowable rotational torque: 5.76 N•m (sizes 32, 40; stroke dependent)
- Non-rotating accuracy of plate: ±0.05° (slide bearing); ±0.06° (ball bushing bearing)

LEYG Guided Rod, Battery-less Absolute Encoder
The LEYG guided rod electric actuator pairs a LEY actuator with a bolt-on bearing block with double guide rods. The guide rods counter rotational forces instead of the drive and motor, and also resist shock and sustained lateral loads. Guide selection offers either slide or ball bushing bearings. The motor orientation can be reverse mounted on top for compact length, or inline for compact height. This version includes a 24VDC motor with a battery-less absolute encoder. This encoder allows the actuator to be powered down without losing its positional awareness. The machine's PLC can access the controller's operational and positional step data through several fieldbus protocols, IO-Link, or parallel I/O.
- Body sizes: 16, 25, 32, 40
- Maximum work load: 90 kg (horizontal; 51 kg (vertical)
- Maximum pushing force: 1058 N
- Maximum speed: 500 mm/s
- Maximum stroke: 300mm
- Positioning repeatability: ±0.02mm

LEG, High Rigidity Guide Rod, High Performance, Battery-less Absolute Encoder
LEG is a rod actuator featuring a guide body with two guide rods and a front tool plate. This is the electric version of our well-known MGP pneumatic guided actuator. Guide rod diameters and bushings are larger than those available in the LEYG, offering improved rigidity. The guide rods stabilize the actuator and support offset loads, making LEG suitable as a conveyor stopper, or for lifting or pushing larger objects. The compact extruded body also has grooves for mounting external position sensors. The 24VDC motor includes a battery-less absolute encoder, allowing the actuator to be powered down without losing its positional awareness. Replacement battery inventory and end-of-life recycling efforts are no longer necessary. Motor operation is provided by the JXC*H High Performance controller line, with either PLC or Ethernet fieldbus protocol interfaces.
- Body sizes: 25, 32, 40
- Maximum work load: 60 kg (horizontal); 27 kg (vertical) (size 40)
- Maximum pushing force: 553 N (size 40)
- Maximum speed: 250 mm/s (size 25)
- Maximum stroke: 100mm
- Positioning repeatability: ±0.02mm
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery