- SMC Home
- Products
- Electric Actuators
- Rod Guided Rod
- IP65 IP67 Protection Class
IP65 IP67 Protection Class
The LEY rod type electric actuator is available in two specifications for improved ingress protection. The X5 option is IP65 dust and drip proof. The X7 option improves to IP67 dust-tight and water jet proof. The X8 option includes IP67 protection as well as a battery-less absolute encoder. For DC motor models, the specs are achieved by enclosing the motor in a sealed aluminum cover with a special cable connector, and pairing the rod with a scraper and lub-retainer. Additionally, the body extrusion includes a vent hole and fitting to balance internal pressure so that dust and water are not drawn in.
LEY-X5 Rod, IP65 Dust/Drip Proof, Incremental Encoder
The LEY-X5 is designed for environments where protection against dust and water splashes is necessary. It meets IP65-equivalent standards and uses a protective motor cover and specialized seals to prevent ingress. Driven by a 24VDC motor, this rod-type actuator supports strokes up to 500 mm and offers a reliable, low-maintenance solution for automated processes that require basic environmental shielding.
LEY-X7 Rod, IP67 Dust/Waterjet Proof, Incremental Encoder
The LEY-X7 offers a higher level of environmental protection than the X5, featuring an IP67-rated enclosure that allows the actuator to withstand temporary immersion and high-pressure water jets. This series includes a seal connector and a venting system to manage internal pressure fluctuations, preventing moisture from being drawn into the device. It's built for heavy-duty applications where the actuator is exposed to liquid or fine particulates.
LEY-X8 Rod, IP67 Dust/Waterjet Proof, Battery-less Absolute Encoder
The LEY-X8 is a heavy-duty electric rod-type actuator specifically engineered for harsh industrial environments. This IP67 rated model incorporates a 24VDC motor equipped with a battery-less absolute encoder. It includes specialized features such as a sealed aluminum motor cover with metal connectors, a rod scraper with a lube retainer, and grease supply holes for easy maintenance. It maintains the same high-load performance as the standard LEY series while offering robust protection against liquid and particulate ingress, making it an ideal choice for wash-down or high-debris automation applications.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- SS5Y-SW Manifold for Compact Wireless Remote
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories