- SMC Home
- Products
- Electric Actuators
- Sliders
- Belt Drive Low Profile
Belt Drive Low Profile
The LEM electric actuator family features the lowest table height of all sliders, 40mm or less. Four series are available, including basic, cam follower guide, and single or double axis linear guides. Belt drives permit longer strokes and higher speeds than ball screw sliders. Guided types permit higher workloads than the LEFB or LEL.
LEMB Low Profile Slider, Basic
The LEM electric actuator family features the lowest table height of all sliders, 40mm or less. Four series are available, including basic, cam follower guide, and single or double axis linear guides. Belt drives permit longer strokes and higher speeds than ball screw sliders. Guided types permit higher workloads than the LEFB or LEL.- Intended for light load transfer or in combination with external guide
- Body sizes: 25, 32
- Table height: 40 mm
- Maximum stroke: 2000 mm
- Maximum speed: 1000 mm/s
LEMC Low Profile Slider, Cam Follower Guide
The LEM electric actuator family features the lowest table height of all sliders, 40mm or less. Four series are available, including basic, cam follower guide, and single or double axis linear guides. Belt drives permit longer strokes and higher speeds than ball screw sliders. Guided types permit higher workloads than the LEFB or LEL.- Cam follower guide offset from drive for low table height and increased work load
- Body sizes: 25, 32
- Table height: 28 or 37 mm
- Maximum stroke: 2000 mm
- Maximum speed: 1000 mm/s
LEMH/HT Low Profile Slider, Single/Double Axis Guide
The LEM electric actuator family features the lowest table height of all sliders, 40mm or less. Four series are available, including basic, cam follower guide, and single or double axis linear guides. Belt drives permit longer strokes and higher speeds than ball screw sliders. Guided types permit higher workloads than the LEFB or LEL.- LEMH: Single axis linear guide provides higher moment resistance than LEMC
- LEMHT: Double axis linear guide provides higher moment resistance than LEMH
- LEMH & LEMHT: Body sizes: 25, 32
- LEMH & LEMHT: Table height: 28 mm (25); 37 mm (32)
- LEMH & LEMHT: Maximum stroke: 1000 mm (25) ; 1500 mm (32)
- LEMH & LEMHT: Maximum speed: 2000 mm/s
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery