- SMC Home
- Products
- Directional Control Valves
- Industrial Communication for Valves
- Legacy I-O
- EX500 - Distributed I-O
- EX500 Input Block
EX500, Input Block
EX500 a gateway unit to connect EtherNet/IP™ and DeviceNet™ to SMC valves and digital inputs for sensors for distributed I/O system. Each gateway can control up to 8 valve manifolds and 8 input blocks, with maximum of 128 outputs and 128 inputs. EX500-GEN2 supports Device level Ring (DLR) and EtherNet/IP™ Quick Connect function. The gateway module has IP65 protection while valve modules and input blocks have IP67 protection ensuring protection against dust and washdown environment.
- 16 inputs per module
- Max sensor supply current 1.3A per unit
- Short circuit protection
- Plug & Play connection to the gateway