- SMC Home
- Products
- Directional Control Valves
- Industrial Communication for Valves
- EX600 - Modular Platform
- EX600 Handheld Terminal
EX600, Handheld Terminal
The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements. The EX600 offers excellent flexibility including digital input, digital output and analog input unit options. With the use of D-sub output blocks, a maximum of 9 remote D-sub manifolds can be attached to one EX600 communication module. This serial interface is compatible with series SV1000/2000/3000, VQC1000/2000/4000, S0700 and the new SY series valves. Available protocols include PROFIBUS-DP®, DeviceNet™, CC-Link, Ethernet I/P™ and EtherCAT®, PROFINET, POWELINK and CC-Link IE Field™
- Protective structure: IP20
- Operating temperature: -10 to 50° C
- Operating humidity: 35 to 85%RH (no dew condensation)
- Acquired standard: CE marking
- Weight: 160g