- SMC Home
- Products
- Fluid Process
- Industrial Filters
- FGH Industrial Filter
- HEPO II Element for Series FGH
HEPO II Element for Series FGH
Series FGH is a high precision, industrial filter for liquids. Particle generation in the housing has been eliminated by using stainless steel 316 and PTFE for the wetted material and adopting a clamp ring system. Elements for the FGH are manufactured in a clean room (Class M 5.5) ensuring high cleanliness and high quality. The FGH is available with a HEPO II element (filtration efficiency 99% or more), or a membrane element (filtration efficiency 99.9% or more).
- Filtration accuracy of 2, 4, 6 or 13?m
- No outflow of fibers or elution of components from the filter media
- Applicable for a wide range of liquids