- SMC Home
- Products
- Industrial Chillers
- General Use Compact Chiller
- HRS-R IP54 Environmentally Resistant Chiller 200-230VAC
HRS-R, IP54 Environmentally Resistant Chiller, 200-230VAC
The HRS-R is the IP54 rated variation of our popular HRS compact recirculating chiller. Upgrades include an IP54 electrical box and IP67 cable entries on the back panel. Additionally, the entire paneled housing is comprised of coated metal to resist degradation from oil mist, with an available stainless steel option for greater corrosion resistance. An optional 12L circulating coolant return tank can be selected. This tank has a capped opening separate from the fill port for easier cleaning when necessary. Finally, the ambient temperature upper limit has been increased to 45°C. The HRS-R shares many features with the standard HRS, including common overall dimensions, caster wheels for mobility, an angled fill port with a level indicator for the fluid tank, and a heating function. A magnet pump eliminates leakage and seal replacement. The dustproof filter is removable for cleaning without tools. The refrigerant is air cooled. If an external PF3W flow sensor is desired, a 24VDC power supply is available at the rear.
- Cooling capacities: 1.9 kW (6500 BTU/hr, 0.54 ton), 2.9 kW (9900 BTU/hr, 0.82 ton), 5.0 kW (17060 BTU/hr, 1.42 ton) (at 60Hz)
- Temperature range setting: 5 to 40°C
- Temperature stability: ±0.1°C
- R410A refrigerant
- Circulating fluid: Tap water or 15% ethylene glycol, 30% Dowcal™100, ControXic 1642, Hexid A4, Coolflow IGE, NALCO®CCL105
- Communication functions: RS232C / RS485, and 2 inputs / 3 outputs
- Power supply requirement: single phase 200 to 230 VAC, 50/60Hz
- Standards: CE, RoHS
- Please contact an SMC Representative for availability due to refrigerant regulations
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories