- SMC Home
- Products
- Industrial Communication
- Valve I-O
- EXW1 - Compact Wireless
EXW1 - Compact Wireless
EXW1 series is a compact and lightweight wireless communication module that is intended to be installed on industrial robot or moving fixtures. EXW1 supports a faster wireless communication up to 1 Mbps and external antenna to allow installation within metal shielded locations and locations that have obstructed line of sight. EXW1 can be used in combination of EX600-W wireless fieldbus systems.
The EXW1 wireless cannot be used in countries where wireless is not supported. Refer to the catalog for details of countries where wireless is supported.
EXW1, Compact Wireless Base
EXW1 series is a compact and lightweight wireless communication module that is intended to be installed on industrial robot or moving fixtures. EXW1 supports a faster wireless communication up to 1 Mbps and external antenna to allow installation within metal shielded locations and locations that have obstructed line of sight. EXW1 can be used in combination of EX600-W wireless fieldbus systems.
The EXW1 wireless cannot be used in countries where wireless is not supported. Refer to the catalog for details of countries where wireless is supported.
- Fieldbus: EtherNet/IP™, EtherCAT®, PROFINET, CC-Link, DeviceNet®
- Enclosure: IP67
- Communication range: 100m (when used with EXW1 remote unit)
EXW1, Compact Wireless Remote
EXW1 series is a compact and lightweight wireless communication module that is intended to be installed on industrial robot or moving fixtures. EXW1 supports a faster wireless communication up to 1 Mbps and external antenna to allow installation within metal shielded locations and locations that have obstructed line of sight. EXW1 remote unit available as Input, Output or Mixed Input & Output.
The EXW1 wireless cannot be used in countries where wireless is not supported. Refer to the catalog for details of countries where wireless is supported.
- Output type: IO-Link, PNP, NPN
- Connector: M12, e-CON (4-pin)
- Enclosure: IP67 (IO-Link), IP20 (Digital I/O)
- Compatible with EXW1 and EX600-W wireless systems
- IO-Link type: Up to 4 IO-Link devices
- I/O Specifications: Input Type: 16 inputs, Output Type: 16 outputs, Input/Output Type: 8 inputs/8 outputs
EXW1, Accessories
Accessories for EXW1 series: NFC Reader/Writer, Wireless Adapter, Bracket, Antenna
- NFC Reader: EXW1-NT1
- NFC Reader Bracket: EXW1-AB2
- External Antenna Set: EXW1-EA1 (includes antenna, coax cable and bracket)
- Wireless Adapter 5-79 channels
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery