- SMC Home
- Products
- Industrial Communication
- Valve I-O
- Legacy Valve I-O
- EX245 - Input Output
EX245 - Input & Output
EX245 series is a PROFINET® communication module that is compatible with Fiber Optic Push Pull connectors specified by AIDA (Automation Initiative of German Manufacturers). EX245 series provides modular connection digital input and output along with connection to 32 solenoid valves. Each module is capable of 128 inputs and 64 outputs. EX245 series is also compatible with PROFINET MRP® (Media Redundancy Protocol) and Provides Fast Start Up function to reduce donwtime and improving machine productivity.
EX245-SPN*/FPS*, Serial Communication Module
EX245 series is a PROFINET® and/or PROIFSAFE communication module that is compatible with Fiber Optic Push Pull connectors specified by AIDA (Automation Initiative of German Manufacturers). EX245 series provides modular connection digital input and output along with connection to 32 solenoid valves. Each module is capable of 128 inputs and 64 outputs. EX245 series is also compatible with PROFINET MRP® (Media Redundancy Protocol) and Provides Fast Start Up function to reduce donwtime and improving machine productivity.
- PROFINET® communication module compliant to AIDA specifications
- Compatible with PROFlenergy-saving function
- 2 Push Pull Connectors for fiber optic communication and 2 Push Pull connectors for power supply
- Number of solenoids: 32
- Number of digital inputs: 128; Number of digital Outputs: 64
- MRP and Fast Start Up (0.5s) compatible
- IP65 Protection Rating
EX245 IO-Link and Digital I/O Module
Digital Input and Digital Output Module for EX245 Series.
- EX245-DX1: 16 Digital Inputs, PNP, 5 pin M12 connector
- EX245-DY1: 8 Digital Outputs, PNP, 5 pin M12 connector
Product & CAD Models
- Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery