- SMC Home
- Products
- Pneumatic Actuators
- Actuator Accessories
- Pneumatic Positioners
- IP Pneumatic Positioner
- IP8000 Electro-Pneumatic Positioner
IP8000, Electro-Pneumatic Positioner
The IP8000 E/P positioner is more compact than the IP6000 with improved visibility of the pressure indicator. Other features include an improved enclosure protection IP65, interchangeable mounting, excellent shock and vibration performance, and a 1/2 split range available by simple span adjustment.
- Output current (4-20mADC) realizes remote position detecting (rotary type)
- Vibration resistance: No resonances 5 to 200Hz
- Dust resistance: Conforms to JIS F8007 IP65
- Pressure gauge O.D. 43
- Accessories include: Output restriction w/pilot valve, fork lever joint, compensation spring, w/external scale plate