- SMC Home
- Products
- Sensors Switches Controllers
- Electronic Regulators
- ITV Electro-Pneumatic Regulator
- ITV1000-2000-3000 Power Cable Connector
ITV1000/2000/3000, Power Cable Connector
Series ITV electro-pneumatic and electronic vacuum regulators control air/vacuum pressure steplessly in proportion to an electric signal. They are light weight in design with a bright and easy to read LED display. The monitor output is available either as analog output or switch output. The ITV series is IP65 equivalent.
- Power connector for series ITV Electro-Pneumatic Regulators
- Straight or right angle connector options
- Length: 3 m