- SMC Home
- Products
- Static Control
- Nozzle Ionizers
- IZT43-L Nozzle Ionizer Separate Controller and Power Supply Module with IO-Link
IZT43-L, Nozzle Ionizer, Separate Controller and Power Supply Module with IO-Link
The IZT-L nozzle ionizer combines a compact emitter head with separate controller and power supply modules to enable static control treatment in spaces with limited clearance. When an air supply is connected to the built-in fitting, the nozzle can project a cone of static eliminating ions toward a target up to 2000mm/6.5 ft away. A nozzle ionizer is ideal for smaller targets and economizes compressed air consumption. Static removal is also possible at a closer distance with no air supply. The nozzle can be located up to 3m/9.8 ft from the controller, for remote settings and monitoring at the operator's workstation. This version is also IO-Link compatible. IO-Link features include communication of function warnings and failures, setting and reporting emitter maintenance detection, and setting and reporting various ion generation parameters. Extending the value of IZT43, one controller can manage a maximum of 4 ionizing nozzles. Separation cables of up to 3m/9.8 ft allow a flexible layout of power supplies for a multi-nozzle installation. IZT nozzles and bars can be combined for further flexibility. Emitter cartridges are easily removed without tools, for cleaning or end-of-life replacement. Individual cables and nozzle bodies are also available as spare parts to replace if damaged.
- Power supply voltage: 24 VDC ± 10%
- Static charge control: +/-30V or less, with auto-balancing
- Cartridges: high speed or energy saving, with tungsten emitters
- One-touch fittings: ø6mm (metric) or ø1/4" (inch), straight or elbow
- 2 bracket styles for nozzle mounting
- DIN rail brackets available for controller and power supply
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories