- SMC Home
- Products
- Static Control
- Nozzle Ionizers
- IZTP High-voltage Power Supply Module
IZTP, High-voltage Power Supply Module
The IZTP power supply module is the high-voltage source component for the IZT static control system. Modules generate ions in AC (+/- blended ions), DC (fixed polarity ions), or Dual AC (low amplitude +/- blended ions) mode, depending on selection and as directed by the controller. This component is available individually to expand an existing system, or as a replacement. A complete system consists of any mixture of 1 to 4 IZTB bars and/or IZTN nozzles, an IZTP power supply module for each ionizer, and a single IZTC controller, plus cables and accessories as required. All components can be ordered separately. IO-Link capable systems will require power supply modules and the controller to IO-Link enabled.
- Converts 24VDC power to 6000V or 7000V for ion generation at the emitters
- 4 module types, depending on the ionizer to be paired (model 40 not available with IO-Link)
- DIN rail bracket optional