- SMC Home
- Products
- Pneumatic Actuators
- Actuator Accessories
- Floating Joint
- JS Stainless Steel Floating Joint
- JS Floating Joint Stainless Steel
JS, Floating Joint, Stainless Steel
Floating joint series JS is made of stainless steel and used to increase corrosion resistance. JS uses a dust cover made of fluoro rubber or silicon rubber and is shaped to prevent residual liquid, therefore sealing is improved. Overall length as well as maximum tension and compression are the same as standard series JA.
- Floating joint: stainless steel type
- Applicable bore size: 10, 16, 20, 25, 32, 40, 50, 63 mm
- Applicable dust cover in fluoro rubber or silicon rubber