- SMC Home
- Products
- Fluid Process
- Valves-General Purpose
- Proportional Control Valve Ports 1-8-3-8 Inch
- JSP-X Proportional Control Valve with Driver Circuit Ports 1-8-3-8 Inch
JSP-X, Proportional Control Valve with Driver Circuit, Ports 1/8-3/8 Inch
JSP-X series is a proportional control valve with driver circuit for general purpose air and water. JSP-X uses the current to smoothly control the flow rate. It has a standard stainless-steel enclosure to have superior resistance to both corrosion and water. Internal stopper is utilized to reduce metal noise and longer service life. General input signals from a PLC, etc., are converted into the valve drive current via the driver circuit. JSP-X has the option to be either base mounted or body ported.
- X12 and X13 provides a driver circuit which plugs into the PLC directly.
- Standard stainless-steelbody, IP67 protection rating
- 1/8" to 3/8" NPT, G, and Rc port
- FKM seal material
- 360-degree coil rotation
- UL, and CE compliant
- Available with DIN, Conduit and Grommet