- SMC Home
- Products
- Process Gas Equipment
- Process Gas Pressure Regulators
- Pressure Reducing
- Manual Adjust
- KT Single Stage Regulator
- KT10 Single Stage Regulator for High Pressure Applications Low Flow
KT10, Single Stage Regulator for High Pressure Applications, Low Flow
The KT10 and KT12 series are regulators used in gas delivery systems to reduce the pressure to a lower delivery (outlet) pressure. These regulators are available with a self-relieving (venting) option, which vents process gas through the regulator cap directly into the atmosphere, or a non-relieving (non-venting) option, which must be used in combination with hazardous gases.
- Inlet pressure: max. 10000 psig (69 MPa)
- Delivery pressure: max. 10000 psig (69 MPa)
- Body material: stainless steel or brass
- Self relieving or non-relieving option
- Piston sensing element