- SMC Home
- Products
- Electric Actuators
- Electric Stopper Cylinders
- LEBH-X3 Electric Stopper Cylinder Controllerless
LEBH-X3 Electric Stopper Cylinder, Controllerless
The LEBH is an electrically powered stopper cylinder for managing package movement on a conveyor. The LEBH does not require a controller, so it can be operated with a simple ON or OFF voltage signal. Packages are stopped by its roller lever, while a hydraulic shock absorber cushions the kinetic energy. This actuator is extended by spring force and retracted by the electric motor. Once retracted, a solenoid holds the retracted position with the motor off. This is the largest of the LEB stoppers, for stopping transferred objects weighing up to 800 lb / 1760 kg. The LEBH is interchangeable with SMC's RS2H pneumatic stoppers, for conveying systems converting to electric from compressed air.
- Sizes: 50, 63, 80
- Strokes, mm: 30 (sizes 50, 63); 40 (size 80)
- Rod end: Roller lever with built-in shock absorber
- Rod Travel: Single acting retract with spring extend
- Actuation: DC motor with belt-driven ballscrew
- Power requirement: 24 VDC ±10%
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings, Tubing, & Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.