Select values from the drop down lists or make appropriate selections to configure the part number.
Series
-- Pick an Option --
LEFS (Ball Screw Drive)
Accuracy
-- Pick an Option --
Basic Type
H (High Precision Type)
Size
-- Pick an Option --
16
25
32
40
Motor Mounting Position
-- Pick an Option --
In-line
R (Right Side Parallel)
L (Left Side Parallel)
Motor
-- Pick an Option --
Step Motor (Servo 24 VDC)
A [Servo Motor (24 VDC)]
Lead Screw
-- Pick an Option --
A (Size 16: 10mm, Size 25: 12mm, Size 32: 16mm, Size 40: 20mm)
B (Size 16: 5mm, Size 25: 6mm, Size 32: 8mm, Size 40: 10mm)
H (Size 25: 20mm, Size 32: 24mm, Size 40: 30mm)
Stroke
-- Pick an Option --
50mm
100mm
150mm
200mm
250mm
300mm
350mm
400mm
450mm
500mm
550mm
600mm
650mm
700mm
750mm
800mm
850mm
900mm
950mm
1000mm
1100mm
1200mm
Motor Option
-- Pick an Option --
w/o Lock
B (w/Lock)
Auto Switch Mounting Bracket
-- Pick an Option --
None
C (w/1 pc, Included)
Grease Application
-- Pick an Option --
with
N (w/o, Roller Specification)
Positioning Pin Hole
-- Pick an Option --
Housing B, Bottom
K (Body Bottom, 2 Locations)
Actuator Cable
-- Pick an Option --
Without Cable
R (Robotic Flexible Cable)
S (Standard Cable)
Actuator Cable Length
-- Pick an Option --
Without Cable
1 (1.5m)
3 (3m)
5 (5m)
8 (8m)
A (10m)
B (15m)
C (20m)
Controller Type - LEC, JXC
-- Pick an Option --
Without Controller
6N (LECA6 NPN, Servo Motor, Step Data Input Type)
6P (LECA6 PNP, Servo Motor, Step Data Input Type)
1N (LECP1, NPN, Programless Type)
1P (LECP1, PNP, Programless Type)
AN (LECPA, NPN, Pulse Input Type)
AP (LECPA, PNP, Pulse Input Type)
C51 (JXC51, Parallel NPN, Step Data Input Type)
C61 (JXC61, Parallel PNP, Step Data Input Type)
C91 (JXC91, EtherNet/IP™ Direct Input Type)
CD1 (JXCD1, DeviceNet™)
CE1 (JXCE1, EtherCAT®)
CP1 (JXCP1, PROFINET)
CL1 (JXCL1, IO-Link)
CM1 (JXCM1 CC-Link, Direct Input Type)
I/O Cable Length for LEC
-- Pick an Option --
Without Cable
1 (1.5m)
3 (3m)
5 (5m)
Controller Mounting
-- Pick an Option --
Screw
D (DIN Rail)
7 (Screw Mounting)
8 (DIN Rail Mounting)
Communication Plug Connector or I/O Cable Length for JXC
-- Pick an Option --
None
S (Straight, for DeviceNet™ or CC-Link)
T (T-branch, for DeviceNet™ or CC-LInk)
1 (1.5m)
3 (3m)
5 (5m)
Options in: Gray are not compatible with other selected option value. Red conflict with another selected option value. Amber are not recommended.