LEHZJ, Electric Gripper, 2-Finger Type with Dust Cover

The LEHZJ is constructed as an LEHZ with an added dust cover offering IP50 protection to the finger mechanism. This enhanced model is available in 4 sizes.

  • Body sizes: 10, 16, 20, 25
  • Same features and performance as LEHZ, plus:
  • Finger mechanics protected by IP50 dust cover
  • 3 types of cover material available
LEHZJ, Electric Gripper, 2-Finger Type with Dust Cover
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Motor Size Configuration Status
Stroke Configuration Status
Dust Cover Type Configuration Status
Motor Cable Entry Configuration Status
Actuator Cable Type Configuration Status
Actuator Cable Length Configuration Status
Controller Type - LEC, JXC Configuration Status
I/O Cable Length for LEC Configuration Status
Controller Mounting Configuration Status
Communication Plug Connector or I/O Cable Length for JXC Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate