- SMC Home
- Products
- Directional Control Valves
- Air Operated Valves
- High Purity
- LVC High Purity Valve
- LVC Manifolds
- LLCA Manifold Base for LVC Series Valve Stacking Type
LLC*A, Manifold Base for LVC Series Valve, Stacking Type
High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation.
- Manifold type: stacking
- P (IN), A (OUT) type: Common IN/Individual OUT
- Valve stations: 2 to 5
- Tubing size (port P): 3/8, 1/2., 3/4
- Tubing size (port A): 1/4, 3/8, 1/2, 3/4