- SMC Home
- Products
- Chemical Handling Equipment
- Valves Manifolds
- LVD Fluoropolymer Valve Compact Type
- LVD-S 2 Port High Purity Chemical Valve Integral Fitting Type
LVD-S, 2 Port, High Purity Chemical Valve, Integral Fitting Type
Following semiconductor industry requests for a range of high purity valves for wet process applications, engineers from SMC, the worlds leading automation experts, have reaped the benefits of their substantial R&D investment with the launch of their latest 2/3 port Series LVA, LVC and LVD valves. Designed specifically for both semi and medical applications, these air operated high purity valves are the perfect answer to overcome the harsh environments often encountered in wet process applications. Constructed from different materials, dependent on their performance needs, and with a wide range of body options, Series LVA, LVC and LVD with their resin fluid paths, are the perfect choice when working with acids, alkalis and ultra pure water. Series LVC features integral compression fittings and uses the latest PFA material for its body. Series LVA features threaded body fittings and uses a combination of body materials including SUS316, PPS and PFA with Series LVD using PFA body materials and SMC ´s one touch fittings - Series LQ1 and the clean Series KP . In the case of the LVC model one further feature is also available - a suck back valve to overcome and eliminate any possible leakage following the valves closure. With their unique design and construction, these valves have no measurable leakage when operated at normal working pressures and SMC´s development testing has indicated extremely long life cycle performance.
- High purity, compact type with integral fittings
- Mounting base dimensions conform to SEMI standard F65-1101 (Except for LVD10)
- New PFA body
- Piping from 4 directions are possible
- Variety of tubing sizes available
RoHS Certificate
Add To Project
Select File Format
Product Categories & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories