- SMC Home
- Products
- Directional Control Valves
- Air Operated Valves
- High Purity
- LVD High Purity Valve
- LVD13U-S High Purity Chemical Valve Suck Back Integral Fitting Type
LVD13U-S, High Purity Chemical Valve, Suck Back Integral Fitting Type
The LVD series are space saving, compact type, air operated high purity valves, which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra pure water. The LVD valves have PFA body materials and integral fittings (Hyper Fitting series LQ1 and clean series KP).
- High purity, suck back type with integral fittings
- Tubing O.D. available in metric and inch sizes
- Orifice diameter: ø2
- Cv: 0.09
- Operating pressure: 0 to 0.2MPa