LVH20-A/30-A/40-A, High Purity Chemical Valve, Manually Operated, Threaded, Single Type

LVH series air operated high purity valves are corrosion resistant against acid, alkali and ultra pure water, making the LVH valve the perfect answer to overcome the harsh environments often encountered in wet process applications. Series LVH is a manually operated valve, available in a threaded or integral fitting type.

  • Manually operated, threaded type valve
  • Body class: 2 (ø4 orifice dia.), 3 (ø8 orifice dia.), 4 (ø10 orifice dia.)
  • Normally closed (N.C.)
  • Port size: 01 (1/8), 02 (1/4), 03 (3/8), 04 (1/2)
  • Pilot port thread: Rc, NPT
LVH20-A/30-A/40-A, High Purity Chemical Valve, Manually Operated, Threaded, Single Type
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Model Configuration Status
Lever Operation Configuration Status
Port Size Configuration Status
Pilot Port Thread Configuration Status
Material Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate