- SMC Home
- Products
- Directional Control Valves
- Air Operated Valves
- High Purity
- LVQ 2 Port Chemical Valve
- LVQ-Z 2 Port Chemical Valve Flare Integral Fitting Type LQ3 Air Operated
LVQ-Z, 2 Port Chemical Valve, Flare Integral Fitting Type (LQ3), Air Operated
Series LVQ is a 2 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.
- 2 port chemical valve
- Non-metallic exterior
- LQ3 integral fitting
- Tube O.D.: 1/4", 3/8", 1/2", 3/4", 1", ø3, ø4, ø6, ø8, ø10, ø12, ø19, ø25
- Orifice: ø4, ø8, ø10, ø16, ø22
- Cv factor: .35 to 8.0