- SMC Home
- Products
- Directional Control Valves
- Air Operated Valves
- High Purity
- LVQ 2 Port Chemical Valve
- LVQHS-Z 2 Port Chemical Valve Flare Integral Fitting Type LQ3 Space Saving
LVQHS-Z, 2 Port Chemical Valve, Flare Integral Fitting Type (LQ3), Space Saving
Series LVQ is a 2 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.
- 2 port chemical shut-off valve, manual operation
- Flare integral fitting type (LQ3)
- Space saving type
- Non-metallic exterior
- Tube O.D.: 1/4, 3/8, 1/2, 3/4, 1
- Orifice: ø4, ø8, ø10, ø16, ø22
- Cv factor: .35 to 8.0