- SMC Home
- Products
- Chemical Handling Equipment
- Valves Manifolds
- LVQ Fluoropolymer Valve Non-Metal Exterior Components
- LVQS High Purity Air Operated Chemical Valve Integral Fitting Space Saving Type
LVQS, High Purity Air Operated Chemical Valve, Integral Fitting, Space Saving Type
Series LVQ is a 2 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.
- 2 port chemical valve, Viper series, space saving type
- Non-metallic exterior
- Fitting size: 2, 3, 4, 5, 6
- Orifice: ø4, ø8, ø10, ø16, ø22
- Cv factor: .35 to 8.0