- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Tie Rod Linear Actuators
- MB Lightweight Tie Rod Cylinder
- MDB1-Z Square Tube Double Acting Single Rod Standard
M(D)B1-Z, Square Tube, Double Acting, Single Rod, Standard
The MB1 single rod, double acting, light weight, medium duty tie rod cylinder. The MB1 utilizes a profile tube that enclose the tie rods. Available bore sizes range from 32mm to 125mm. The standard air cushion utilizes a floating cushion seal to eliminate piston rod bouncing. Also available with a rubber end of stroke cushion instead of air cushion.
- Reduced weight
- Can mount small auto switches on four surfaces
- Dust-prevention from fastener (option)