- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Tie Rod Linear Actuators
- MB Lightweight Tie Rod Cylinder
- MDBB Air Cylinder Double Acting Single Rod End Lock
M(D)BB, Air Cylinder, Double Acting, Single Rod, End Lock
The MB series medium duty tie rod cylinder offers an improved design that enhances cylinder operation and ease of use. The standard air cushion utilizes a floating cushion seal to eliminate piston rod bouncing. The cushion volume has been elevated permitting about 30% more allowable kinetic energy absorption. The port and captive cushion adjustment valve are located on the same side of cap for heightened access. The MB series is available with many standard options, which include stroke adjustment, tandem, high/low temperature seals, heavy rod scraper, non-rotating rod, double rod and many more.
- End lock type air cylinder
- 6 bore sizes available: 32mm ~ 100mm
- 7 mounting styles available
- Double acting , single rod
- Auto switch capable